??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BGL 30A-005-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 30A-005-S49
VERF
Availability
Available
BC
Order code
BGL001C
TC
Artikelbezeichnung
BGL 30A-005-S49
PX
Product view
45186_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.10400 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = A, Dimension = 10 x 50 x 68 mm, Fork opening = 30 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = microSPOT-LED red light, Light spot size = Ø 1.0 mm Light exit, Connection = Connector, M8x1-Male, 3-pin, Housing material = Zinc, Die casting, Painted, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
EPlan
Previews
Embedded user actions